
230B1828
SKKH 132/20 E H4
SEMIPACK 2
Product specifications
Characteristic | Value |
---|---|
Country of origin | Italy |
Current (A) | 128 A |
Dimensions (LxWxH) | 94x34x30 |
Features | Heat transfer through aluminum oxide ceramic insulated metal baseplateHard soldered joints for high reliabilityUL recognized, file no. E63532 |
Housing | SEMIPACK 2 |
Legacy part number | 07910360 |
Product line | SEMIPACK |
Product Status | In Production |
Surge current (A) | 3800 A |
Technology | Thyristor / Diode |
Topology | Rectifier |
Type | SEMIPACK 2 |
Typical applications | DC motor control (e. g. for machine tools)AC motor soft startersTemperature control (e. g. for ovens, chemical processes)Professional light dimming (studios, theaters) |
Voltage (V) | 2000 V |
General specifications
Characteristic | Value |
---|---|
Gross weight | 0.3 Kilogram |
Net weight | 0.18 Kilogram |
Proposition 65 | Cancer and Reproductive Harm |