
230B1597
SKKE 600/22 H4
SEMIPACK 4
Product specifications
Characteristic | Value |
---|---|
Current (A) | 597 A |
Dimensions (LxWxH) | 101x50x52 |
Features | Heat transfer through aluminium nitride ceramic isolated metal baseplatePrecious metal pressure contacts for high reliabilityUL recognized, file no. E 63 532 |
Housing | SEMIPACK 4 |
Legacy part number | 07896180 |
Product Status | In Production |
Product line | SEMIPACK |
Surge current (A) | 18000 A |
Technology | Thyristor / Diode |
Topology | Rectifier |
Type | SEMIPACK 4 |
Typical applications | Rectifiers |
Voltage (V) | 2200 V |
General specifications
Characteristic | Value |
---|---|
Proposition 65 | Cancer and Reproductive Harm |