Semikron Danfoss logo

230B1595

SKKE 600/16

SEMIPACK 4

Product specifications

Characteristic
Value
Country of originSlovakia
Current (A)597 A
Dimensions (LxWxH)101x50x52
FeaturesHeat transfer through aluminium nitride ceramic isolated metal baseplatePrecious metal pressure contacts for high reliabilityUL recognized, file no. E 63 532
HousingSEMIPACK 4
Legacy part number07896160
Product lineSEMIPACK
Product StatusIn Production
Surge current (A)18000 A
TechnologyThyristor / Diode
TopologyRectifier
TypeSEMIPACK 4
Typical applicationsRectifiers
Voltage (V)1600 V

General specifications

Characteristic
Value
Gross weight0.99 Kilogram
Net weight0.94 Kilogram
Proposition 65Cancer and Reproductive Harm