
07910520VM07
SKKE 310F12-M07
SEMIPACK 2, HP-PCM
07910520VM07
Product specifications
Characteristic | Value |
|---|---|
| Country of origin | Italy |
| Current (A) | 310 A |
| Dimensions (LxWxH) | 94x34x30 |
| Features | CAL(controlled-axial-lifetime)technology,patent No. DE 43 10 44Heat transfer through ceramic isolated metal baseplateVery short recovery timesSoft recoveryLow switching losses |
| Housing | SEMIPACK 2 |
| Product line | SEMIPACK Fast |
| Product Status | In Production |
| Surge current (A) | 5500 A |
| Technology | Thyristor / Diode |
| Topology | Rectifier |
| Type | SEMIPACK 2 |
| Typical applications | Self-commutated invertersDC choppersAC motor speed controlInductive heatingUninterruptible power suppliesElectronic weldersGeneral power switching applications |
| Variant | HP-PCM |
| Variant Description | The SKKE 310F12-M07 is a 1200 V Thyristor / Diode module and comes with pre-applied High Performance Phase Change Material (HP-PCM, λ=8.5 W/mK). HP-PCM is a silicone-free phase change material (PCM) having a solid consistency at room temperature. With the application of heat during first operation, the PCM flows to fill gaps and provide a thermal interface. |
| Variant Short Description | Module + High Performance Phase Change Material (HP-PCM) |
| Voltage (V) | 1200 V |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 0.19 Kilogram |
| Net weight | 0.16 Kilogram |
| Proposition 65 | Cancer and Reproductive Harm |