
230B1841
SKKE 310F12
SEMIPACK 2
230B1841
Product specifications
Characteristic | Value |
|---|---|
| Product Status | In Production |
| Country of origin | Italy |
| Current (A) | 310 A |
| Voltage (V) | 1200 V |
| Topology | Rectifier |
| Product line | SEMIPACK Fast |
| Housing | SEMIPACK 2 |
| Dimensions (LxWxH) | 94x34x30 |
| Technology | Thyristor / Diode |
| Features | CAL(controlled-axial-lifetime)technology,patent No. DE 43 10 44Heat transfer through ceramic isolated metal baseplateVery short recovery timesSoft recoveryLow switching losses |
| Typical applications | Self-commutated invertersDC choppersAC motor speed controlInductive heatingUninterruptible power suppliesElectronic weldersGeneral power switching applications |
| Legacy part number | 07910520 |
| Surge current (A) | 5500 A |
| Variants | <a href="/products/p/skke-310f12-m06-07910520vm06">SKKE 310F12-M06</a><a href="/products/p/skke-310f12-m07-07910520vm07">SKKE 310F12-M07</a><a href="/products/p/skke-310f12-230b1841">SKKE 310F12</a> |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 0.24 Kilogram |
| Net weight | 0.16 Kilogram |
| Proposition 65 | Cancer and Reproductive Harm |