
07910530VM06
SKKE 290F06-M06
SEMIPACK 2, HALA HT
07910530VM06
Product specifications
Characteristic | Value |
|---|---|
| Product Status | In Production |
| Country of origin | Italy |
| Current (A) | 290 A |
| Voltage (V) | 600 V |
| Topology | Rectifier |
| Product line | SEMIPACK Fast |
| Housing | SEMIPACK 2 |
| Dimensions (LxWxH) | 94x34x30 |
| Technology | Thyristor / Diode |
| Features | CAL (controlled axial lifetime) chip technology, patent No. DE 43 10 44Very soft recovery over the whole current rangeVery short recovery timesLow switching lossesHeat transfer through ceramic isolated metal baseplateMaterials and distances according to UL |
| Typical applications | Self-commutated invertersDC choppersAC motor speed controlInductive heatingUninterruptible power suppliesElectronic weldersGeneral power switching applications |
| Surge current (A) | 6000 A |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 0.24 Kilogram |
| Net weight | 0.16 Kilogram |
| Proposition 65 | Cancer and Reproductive Harm |
Variant information
Characteristic | Value |
|---|---|
| Variant | HALA HT |
| Variant Description | The SKKE 290F06-M06 is a 600 V Thyristor / Diode module and comes with pre-applied phase change material HALA HT (λ=3.0 W/mK). HALA HT is a silicone-free phase change material (PCM) having a solid consistency at room temperature. With the application of heat during first operation, the PCM flows to fill gaps and provide a thermal interface. |
| Variant Short Description | Module + Phase Change Material HALA HT |
| Variants | <a href="/products/p/skke-290f06-m06-07910530vm06">SKKE 290F06-M06</a><a href="/products/p/skke-290f06-m07-07910530vm07">SKKE 290F06-M07</a><a href="/products/p/skke-290f06-230b1842">SKKE 290F06</a> |