Semikron Danfoss logo

230B1869

SKKE 162/22 H4 TS 05-IT-008-00

SEMIPACK 2

Product specifications

Characteristic
Value
Country of originItaly
Current (A)174 A
Dimensions (LxWxH)94x34x30
FeaturesHeat transfer through aluminum oxide ceramic insulated metal baseplateHard soldered joints for high reliabilityUL recognized, file no. E63532
HousingSEMIPACK 2
Legacy part number07912210
Product lineSEMIPACK
Product StatusIn Production
Surge current (A)5000 A
TechnologyThyristor / Diode
TopologyRectifier
TypeSEMIPACK 2
Typical applicationsRectifiersFree-wheeling diodesReverse-polarity protection
Voltage (V)2200 V

General specifications

Characteristic
Value
Gross weight0.24 Kilogram
Net weight0.18 Kilogram
Proposition 65Cancer and Reproductive Harm