
230B1619
SKKD 81/12
SEMIPACK 1
This product has been discontinued and is no longer available.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
If you're looking for a similar product, you can check out other options within the same product type by visiting the product type page.: All Power Modules, SEMIPACK®, Thyristor/Diode Modules
230B1619
Product specifications
Characteristic | Value |
|---|---|
| Product Status | Discontinued |
| Country of origin | Slovakia |
| Current (A) | 82 A |
| Voltage (V) | 1200 V |
| Topology | Rectifier |
| Product line | SEMIPACK |
| Housing | SEMIPACK 1 |
| Dimensions (LxWxH) | 93x20x30 |
| Technology | Thyristor / Diode |
| Features | Heat transfer through aluminium oxide ceramic isolated metal baseplateHard soldered joints for high reliabilityUL recognized, file no. E 63 532 |
| Typical applications | Non-controllable rectifiers for AC/AC convertersLine rectifiers for transistorized AC motor controllersField supply for DC motors |
| Legacy part number | 07897102 |
| Surge current (A) | 1750 A |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 0.101 Kilogram |
| Net weight | 0.095 Kilogram |
| Proposition 65 | Cancer and Reproductive Harm |
Variant information
Characteristic | Value |
|---|---|
| Variant | No accessory |
| Variant Description | The SKKD 81/12 is a 1200 V Thyristor / Diode module and comes as bare module without pre-applied thermal interface material or lid, ideal for custom assembly processes. |
| Variant Short Description | Bare module without pre-applied TIM or lid |