Semikron Danfoss logo

230B1836

SKKD 75F12

SEMIPACK 2

Product specifications

Characteristic
Value
Country of originItaly
Current (A)75 A
Dimensions (LxWxH)94x34x30
FeaturesCAL (controlled axial lifetime) technology, patent no. DE 43 10 44Heat transfer through ceramic isolated metal baseplateVery short recovery timesSoft recoveryLow switching lossesUL recognized, file no. E 63 532
HousingSEMIPACK 2
Legacy part number07910460
Product StatusIn Production
Product lineSEMIPACK Fast
Surge current (A)900 A
TechnologyThyristor / Diode
TopologyRectifier
TypeSEMIPACK 2
Typical applicationsSelf-commutated invertersDC choppersAC motor speed controlInductive heatingUninterruptible power suppliesElectronic weldersGeneral power switching applications
Voltage (V)1200 V

General specifications

Characteristic
Value
Proposition 65Cancer and Reproductive Harm