
230B1758
SKKD 380/12
SEMIPACK 3
Product specifications
Characteristic | Value |
|---|---|
| Country of origin | Slovakia |
| Current (A) | 380 A |
| Dimensions (LxWxH) | 115x50x52 |
| Features | Heat transfer through aluminium nitride ceramic isolated metal baseplatePrecisious metal pressure contacts for high reliabilityUL recognized, file no. E 63 53 |
| Housing | SEMIPACK 3 |
| Legacy part number | 07898570 |
| Product line | SEMIPACK |
| Product Status | In Production |
| Surge current (A) | 10000 A |
| Technology | Thyristor / Diode |
| Topology | Rectifier |
| Type | SEMIPACK 3 |
| Typical applications | Uncontrolled rectifiers for AC/AC convertersLine rectifiers for transistorized AC motor controllersField supply for DC motors |
| Voltage (V) | 1200 V |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 0.71 Kilogram |
| Net weight | 0.64 Kilogram |
| Proposition 65 | Cancer and Reproductive Harm |