Semikron Danfoss logo

230B1515

SKKD 212/16

SEMIPACK 2

Product specifications

Characteristic
Value
Product StatusIn Production
Country of originSlovakia
Current (A)212 A
Voltage (V)1600 V
TopologyRectifier
Product lineSEMIPACK
HousingSEMIPACK 2
Dimensions (LxWxH)94x34x30
TechnologyThyristor / Diode
FeaturesHeat transfer through aluminum oxide ceramic insulated metal baseplateHard soldered joints for high reliabilityUL recognized, file no. E63532
Typical applicationsNon-controllable rectifiers for AC/AC convertersLine rectifiers for transistorized AC motor controllersField supply for DC motors
Legacy part number07891060
Surge current (A)5500 A

General specifications

Characteristic
Value
Gross weight0.195 Kilogram
Net weight0.165 Kilogram
Proposition 65Cancer and Reproductive Harm