Semikron Danfoss logo

230B1838

SKKD 170F12

SEMIPACK 2

Product specifications

Characteristic
Value
Country of originItaly
Current (A)170 A
Dimensions (LxWxH)94x34x30
FeaturesCAL (controlled axial lifetime) technology, patent No. DE 43 10 44Heat transfer through ceramic isolated metal baseplateVery short recovery timesVery soft recovery over the whole current rangeLow switching lossesUL recognized, file no. E 63532
HousingSEMIPACK 2
Legacy part number07910480
Product lineSEMIPACK Fast
Product StatusIn Production
Surge current (A)2300 A
TechnologyThyristor / Diode
TopologyRectifier
TypeSEMIPACK 2
Typical applicationsSelf-commutated invertersDC choppersAC motor speed controlInductive heatingUninterruptible power suppliesElectronic weldersGeneral power switching applications
Voltage (V)1200 V

General specifications

Characteristic
Value
Gross weight0.24 Kilogram
Net weight0.158 Kilogram
Proposition 65Cancer and Reproductive Harm