Semikron Danfoss logo

07910470VM06

SKKD 150F12-M06

SEMIPACK 2, HALA HT

Product specifications

Characteristic
Value
Country of originItaly
Current (A)150 A
Dimensions (LxWxH)94x34x30
FeaturesCAL (controlled axial lifetime) technology, patent No.DE431044Heat transfer through ceramic isolated metal baseplateVery short recovery timesSoft recoveryLow switching lossesSKKD half bridge connectioncentre tap connections: SKMD common cathode SKND common anodeUL recognized, file no. E 63 532
HousingSEMIPACK 2
Product lineSEMIPACK Fast
Product StatusIn Production
Surge current (A)1800 A
TechnologyThyristor / Diode
TopologyRectifier
Typical applicationsSelf-commutated invertersDC choppersAC motor speed controlinductive heatingUninterruptible power suppliesElectronic weldersGeneral power switching applications
VariantHALA HT
Variant DescriptionThe SKKD 150F12-M06 is a 1200 V Thyristor / Diode module and comes with pre-applied phase change material HALA HT (λ=3.0 W/mK). HALA HT is a silicone-free phase change material (PCM) having a solid consistency at room temperature. With the application of heat during first operation, the PCM flows to fill gaps and provide a thermal interface.
Variant Short DescriptionModule + Phase Change Material HALA HT
Voltage (V)1200 V

General specifications

Characteristic
Value
Gross weight0.19 Kilogram
Net weight0.16 Kilogram
Proposition 65Cancer and Reproductive Harm