Semikron Danfoss logo

23930350M01

SKiM609GAR12E4-M01

SKIM 93, Wacker P12

Product specifications

Characteristic
Value
Product StatusIn Production New
Country of originGermany
Current (A)600 A
Voltage (V)1200 V
TopologyChopper/Booster
Product lineSKiM 93
HousingSKIM 93
Dimensions (LxWxH)160x150x35
TechnologyIGBT
Chip technologyIGBT 4 (Trench)
FeaturesIGBT 4 Trench Gate TechnologySolderless sinter technologyV<sub>CE(sat)</sub> with positive temperature coefficientLow inductance caseInsulated by Al<sub>2</sub>O<sub>3</sub> DBC (Direct Bonded Copper) ceramic substratePressure contact technology for thermal contactsSpring contact system to attach driver PCB to the control terminalsHigh short circuit capability, self limiting to 6 x I<sub>C</sub>Integrated temperature sensor
Typical applicationsAutomotive inverterHigh reliability AC inverter windHigh reliability AC inverter drives
VariantWacker P12
Variant DescriptionThe SKiM609GAR12E4-M01 is a 1200 V IGBT module and comes with pre-applied thermal paste Wacker P12 (λ=0.8 W/mK). Wacker P12 is a silicone-based thermal paste with optimized thickness and honeycomb print, enhancing heat dissipation.
Variant Short DescriptionModule + Thermal Paste Wacker P12
Variants<a href="/products/p/skim609gar12e4-m01-23930350m01">SKiM609GAR12E4-M01</a><a href="/products/p/skim609gar12e4-m05-23930350m05">SKiM609GAR12E4-M05</a>

General specifications

Characteristic
Value
Gross weight1.2 Kilogram
Net weight1.1 Kilogram
Proposition 65Cancer and Reproductive Harm