
23918940
SKiM601TMLI12E4B
SKiM 4
23918940
Product specifications
Characteristic | Value |
|---|---|
| Chip technology | IGBT 4 (Trench) |
| Country of origin | Italy |
| Current (A) | 600 A |
| Dimensions (LxWxH) | 123x107x35 |
| Features | IGBT 4 Trench Gate TechnologySolder technologyV<sub>CE(sat)</sub> with positive temperature coefficientLow inductance caseInsulated by Al<sub>2</sub>O<sub>3</sub> DCB (Direct Copper Bonded) ceramic substratePressure contact technology for thermal contactsSpring contact system to attach driver PCB to the control terminalsHigh short circuit capability, self limiting to 6 x I<sub>C</sub>Integrated temperature sensor |
| Housing | SKiM 4 |
| Legacy part number | 23918940 |
| Product line | SKiM 4/5 |
| Product Status | In Production |
| Technology | IGBT |
| Topology | 3-Level |
| Type | SKiM 4 |
| Typical applications | Automotive inverterHigh reliability AC inverter windHigh reliability AC inverter drives |
| Voltage (V) | 1200 V |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 0.42 Kilogram |
| Net weight | 0.295 Kilogram |
| Proposition 65 | Cancer and Reproductive Harm |