
23918900VM01
SKiM601MLI07E4-M01
SKiM 4, Wacker P12
23918900VM01
Product specifications
Characteristic | Value |
|---|---|
| Product Status | In Production |
| Country of origin | Italy |
| Current (A) | 600 A |
| Voltage (V) | 650 V |
| Topology | 3-Level |
| Product line | SKiM 4/5 |
| Housing | SKiM 4 |
| Dimensions (LxWxH) | 123x107x35 |
| Technology | IGBT |
| Chip technology | IGBT 3 (Trench) |
| Features | IGBT 4 Trench Gate TechnologySolder technologyV<sub>CE(sat)</sub> with positive temperature coefficientLow inductance caseIsolated by Al<sub>2</sub>O<sub>3</sub> DCB (Direct Copper Bonded) ceramic substratePressure contact technology for thermal contactsSpring contact system to attach driver PCB to the control terminalsHigh short circuit capability, self limiting to 6 x I<sub>C</sub>Integrated temperature sensor |
| Typical applications | UPS3 Level Inverter |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 0.426 Kilogram |
| Net weight | 0.295 Kilogram |
| Proposition 65 | Cancer and Reproductive Harm |
Variant information
Characteristic | Value |
|---|---|
| Variant | Wacker P12 |
| Variant Description | The SKiM601MLI07E4-M01 is a 650 V IGBT module and comes with pre-applied thermal paste Wacker P12 (λ=0.8 W/mK). Wacker P12 is a silicone-based thermal paste with optimized thickness and honeycomb print, enhancing heat dissipation. |
| Variant Short Description | Module + Thermal Paste Wacker P12 |
| Variants | <a href="/products/p/skim601mli07e4-m01-23918900vm01">SKiM601MLI07E4-M01</a><a href="/products/p/skim601mli07e4-m05-23918900vm05">SKiM601MLI07E4-M05</a><a href="/products/p/skim601mli07e4-23918900">SKiM601MLI07E4</a> |