Semikron Danfoss logo

23916140VM05

SKiM455GD12T4D1 07114-M05

SKiM 5

Product specifications

Characteristic
Value
Chip technologyIGBT 4 (Trench)
Country of originItaly
Current (A)450 A
Dimensions (LxWxH)178x107x35
FeaturesPressure contact technology for thermal contactsIntegrated temperature sensorTrench gate IGBT with field stop layerIsolated by AI2O3 DCB (Direct Copper Bonded) ceramic plateSpring contact system to attach driver PCB to the control terminalsLow inductance caseFast & soft inverse CAL diodes
HousingSKiM 5
Product lineSKiM 4/5
Product StatusIn Production
TechnologyIGBT
TopologySixpack
TypeSKiM 5
Typical applicationsUninteruptable power supplies (UPS)Three phase inverters for AC motor speed control
VariantHPTP
Voltage (V)1200 V

General specifications

Characteristic
Value
Gross weight0.556 Kilogram
Net weight0.46 Kilogram
Proposition 65Cancer and Reproductive Harm