
23918950VM05
SKiM401TMLI12E4B-M05
SKiM 4, HPTP
Product specifications
Characteristic | Value |
|---|---|
| Chip technology | IGBT 4 (Trench) |
| Country of origin | Italy |
| Current (A) | 400 A |
| Dimensions (LxWxH) | 123x107x35 |
| Features | Pressure contact technology for thermal contactsLow inductance caseSpring contact system to attach driver PCB to the control terminalsHigh short circuit capability, self limiting to 6 x I<sub>C</sub>V<sub>CE(sat)</sub> with positive temperature coefficientIGBT 4 Trench Gate TechnologyIsolated by Al<sub>2</sub>O<sub>3</sub> DCB (Direct Copper Bonded) ceramic substrateSolder technologyIntegrated temperature sensor |
| Housing | SKiM 4 |
| Product line | SKiM 4/5 |
| Product Status | In Production |
| Technology | IGBT |
| Topology | 3-Level |
| Type | SKiM 4 |
| Typical applications | High reliability AC inverter windHigh reliability AC inverter drivesAutomotive inverter |
| Variant | HPTP |
| Voltage (V) | 1200 V |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 0.441 Kilogram |
| Net weight | 0.31 Kilogram |
| Proposition 65 | Cancer and Reproductive Harm |