
23916500VM01
SKiM304GD12T4D-M01
SKiM 4, Wacker P12
23916500VM01
Product specifications
Characteristic | Value |
|---|---|
| Product Status | In Production |
| Country of origin | Italy |
| Current (A) | 300 A |
| Voltage (V) | 1200 V |
| Topology | Sixpack |
| Product line | SKiM 4/5 |
| Housing | SKiM 4 |
| Dimensions (LxWxH) | 123x107x35 |
| Technology | IGBT |
| Chip technology | IGBT 4 (Trench) |
| Features | IGBT 4 Trench Gate TechnologySolder technologyV<sub>CE(sat)</sub> with positive temperature coefficientLow inductance caseIsolated by Al<sub>2</sub>O<sub>3</sub> DCB (Direct Copper Bonded) ceramic substratePressure contact technology for thermal contactsSpring contact system to attach driver PCB to the control terminalsHigh short circuit capability, self limiting to 6 x I<sub>C</sub>Integrated temperature sensor |
| Typical applications | Automotive inverterHigh reliability AC inverter windHigh reliability AC inverter drives |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 0.441 Kilogram |
| Net weight | 0.31 Kilogram |
| Proposition 65 | Cancer and Reproductive Harm |
Variant information
Characteristic | Value |
|---|---|
| Variant | Wacker P12 |
| Variant Description | The SKiM304GD12T4D-M01 is a 1200 V IGBT module and comes with pre-applied thermal paste Wacker P12 (λ=0.8 W/mK). Wacker P12 is a standard silicone-based thermal paste which has been adjusted to the respective module in terms of layer thickness |
| Variant Short Description | Module + Thermal Paste Wacker P12 |
| Variants | <a href="/products/p/skim304gd12t4d-m01-23916500vm01">SKiM304GD12T4D-M01</a><a href="/products/p/skim304gd12t4d-m05-23916500vm05">SKiM304GD12T4D-M05</a><a href="/products/p/skim304gd12t4d-07112-23916500">SKiM304GD12T4D 07112</a> |