
23921270
SKiM301MLI12F4SC
SKiM 4
23921270
Product specifications
Characteristic | Value |
|---|---|
| Chip technology | IGBT 4 (Trench) |
| Country of origin | Italy |
| Current (A) | 300 A |
| Dimensions (LxWxH) | 123x107x35 |
| Features | IGBT 4 Trench Gate High Speed TechnologySilicon Carbide (SiC) outer and clamping diodesSolder technologyV<sub>CE(sat)</sub> with positive temperature coefficientLow inductance caseInsulated by Al<sub>2</sub>O<sub>3</sub> DCB (Direct Copper Bonded) ceramic substratePressure contact technology for thermal contactsSpring contact system to attach driver PCB to the control terminalsIntegrated temperature sensor |
| Housing | SKiM 4 |
| Legacy part number | 23921270 |
| Product line | SKiM 4/5 |
| Product Status | In Production |
| Technology | IGBT |
| Topology | 3-Level |
| Type | SKiM 4 |
| Typical applications | UPS, 3 Level InverterMotor Drives |
| Voltage (V) | 1200 V |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 0.42 Kilogram |
| Net weight | 0.31 Kilogram |