
23916490VM01
SKiM300GD126DL-M01
SKiM 4, Wacker P12
23916490VM01
Product specifications
Characteristic | Value |
|---|---|
| Product Status | In Production |
| Country of origin | Italy |
| Current (A) | 300 A |
| Voltage (V) | 1200 V |
| Topology | Sixpack |
| Product line | SKiM 4/5 |
| Housing | SKiM 4 |
| Dimensions (LxWxH) | 123x107x35 |
| Technology | IGBT |
| Chip technology | IGBT 3 (Trench) |
| Features | Trench gate IGBT with field stop layerLow inductance caseFast & soft inverse CAL diodeIsolated by Al2O3 DCB (Direct Copper Bonded) ceramic platePressure contact technology for thermal contactsSpring contact system to attach driver PCB to the control terminalsIntegrated temperature sensor |
| Typical applications | Switched mode power suppliesThree phase inverters for AC motor speed controlSwitching (not for linear use) |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 0.441 Kilogram |
| Net weight | 0.31 Kilogram |
| Proposition 65 | Cancer and Reproductive Harm |
Variant information
Characteristic | Value |
|---|---|
| Variant | Wacker P12 |
| Variant Description | The SKiM300GD126DL-M01 is a 1200 V IGBT module and comes with pre-applied thermal paste Wacker P12 (λ=0.8 W/mK). Wacker P12 is a silicone-based thermal paste with optimized thickness and honeycomb print, enhancing heat dissipation. |
| Variant Short Description | Module + Thermal Paste Wacker P12 |
| Variants | <a href="/products/p/skim300gd126dl-m01-23916490vm01">SKiM300GD126DL-M01</a><a href="/products/p/skim300gd126dl-06159-23916490">SKiM300GD126DL 06159</a> |