Semikron Danfoss logo

23916200VM05

SKiM200GD126D-M05

SKiM 4, HPTP

Product specifications

Characteristic
Value
Chip technologyIGBT 3 (Trench)
Country of originItaly
Current (A)200 A
Dimensions (LxWxH)123x107x35
FeaturesIGBT 3 Trench Gate TechnologySolderless sinter technologyV<sub>CE(sat)</sub> with positive temperature coefficientLow inductance caseIsolated by Al<sub>2</sub>O<sub>3</sub> DCB (Direct Copper Bonded) ceramic substratePressure contact technology for thermal contacts and electrical contactsHigh short circuit capability, self limiting to 6 x I<sub>C</sub>Integrated temperature sensor
HousingSKiM 4
Product lineSKiM 4/5
Product StatusIn Production
TechnologyIGBT
TopologySixpack
TypeSKiM 4
Typical applicationsAutomotive inverterHigh reliability AC inverter windHigh reliability AC inverter drives
VariantHPTP
Voltage (V)1200 V

General specifications

Characteristic
Value
Gross weight0.441 Kilogram
Net weight0.31 Kilogram
Proposition 65Cancer and Reproductive Harm