
23916470VM05
SKiM120GD176D-M05
SKiM 4, HPTP
23916470VM05
Product specifications
Characteristic | Value |
|---|---|
| Product Status | In Production |
| Country of origin | Italy |
| Current (A) | 125 A |
| Voltage (V) | 1700 V |
| Topology | Sixpack |
| Product line | SKiM 4/5 |
| Housing | SKiM 4 |
| Dimensions (LxWxH) | 123x107x35 |
| Technology | IGBT |
| Chip technology | IGBT 3 (Trench) |
| Features | Homogenous SiTrench = Trenchgate TechnologyVCEsat with positive temperature coefficientHigh short circuit capability, self limiting to 6x IC |
| Typical applications | AC inverter drives mains 575 - 750 V ACpublic transport (auxiliary syst.) |
| Variant | HPTP |
| Variant Description | The SKiM120GD176D-M05 is a 1700 V IGBT module and comes with High Performance Thermal Paste (HPTP, λ=2.5 W/mK). HPTP is a silicone-based thermal paste that offers outstanding thermal performance and maximizes the module's output power or significantly increases the module lifetime. |
| Variant Short Description | Module + High Performance Thermal Paste (HPTP) |
| Variants | <a href="/products/p/skim120gd176d-m01-23916470vm01">SKiM120GD176D-M01</a><a href="/products/p/skim120gd176d-m05-23916470vm05">SKiM120GD176D-M05</a><a href="/products/p/skim120gd176d-23916470">SKiM120GD176D</a> |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 0.441 Kilogram |
| Net weight | 0.31 Kilogram |
| Proposition 65 | Cancer and Reproductive Harm |