
23916470
SKiM120GD176D
SKiM 4
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
If you're looking for a similar product, you can check out other options within the same product type by visiting the product type page.: All Power Modules, IGBT Modules, SKiM® 4/5
23916470
Product specifications
Characteristic | Value |
|---|---|
| Product Status | Discontinued |
| Country of origin | Italy |
| Current (A) | 125 A |
| Voltage (V) | 1700 V |
| Topology | Sixpack |
| Product line | SKiM 4/5 |
| Housing | SKiM 4 |
| Dimensions (LxWxH) | 123x107x35 |
| Technology | IGBT |
| Chip technology | IGBT 3 (Trench) |
| Features | Homogenous SiTrench = Trenchgate TechnologyVCEsat with positive temperature coefficientHigh short circuit capability, self limiting to 6x IC |
| Typical applications | AC inverter drives mains 575 - 750 V ACpublic transport (auxiliary syst.) |
| Legacy part number | 23916470 |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 0.42 Kilogram |
| Net weight | 0.31 Kilogram |
| Proposition 65 | Cancer and Reproductive Harm |
Variant information
Characteristic | Value |
|---|---|
| Variants | <a href="/products/p/skim120gd176d-m01-23916470vm01">SKiM120GD176D-M01</a><a href="/products/p/skim120gd176d-m05-23916470vm05">SKiM120GD176D-M05</a><a href="/products/p/skim120gd176d-23916470">SKiM120GD176D</a> |