
25241220M25
SKiiP39GB12VV1-M25
MiniSKiiP II 3, Standard lid and HPTP
25241220M25
Product specifications
Characteristic | Value |
|---|---|
| Product Status | In Production New |
| Country of origin | Slovakia |
| Current (A) | 400 A |
| Voltage (V) | 1200 V |
| Topology | Half-Bridge |
| Product line | MiniSKiiP |
| Housing | MiniSKiiP II 3 |
| Dimensions (LxWxH) | 82x59x16 |
| Technology | IGBT |
| Chip technology | V-IGBT |
| Features | Robust and soft freewheeling diodes in CAL technologyHighly reliable spring contacts for electrical connectionsUL recognised file no. E63532 |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 0.098 Kilogram |
| Net weight | 0.08 Kilogram |
| Proposition 65 | Cancer and Reproductive Harm |
Variant information
Characteristic | Value |
|---|---|
| Variant | Standard lid and HPTP |
| Variant Description | The SKiiP39GB12VV1-M25 is a 1200 V IGBT module and comes with a 6.5mm height standard pressure lid and pre-applied High Performance Thermal Paste (HPTP, λ=2.5 W/mK). HPTP is a silicone-based thermal paste that offers outstanding thermal performance and maximizes the module's output power or significantly increases the module lifetime. |
| Variant Short Description | Module + Standard Pressure Lid + High Performance Thermal Paste (HPTP) |
| Variants | <a href="/products/p/skiip39gb12vv1-m20-25241220m20">SKiiP39GB12VV1-M20</a><a href="/products/p/skiip39gb12vv1-m21-25241220m21">SKiiP39GB12VV1-M21</a><a href="/products/p/skiip39gb12vv1-m25-25241220m25">SKiiP39GB12VV1-M25</a> |