
25241220M21
SKiiP39GB12VV1-M21
MiniSKiiP II 3
Product specifications
Characteristic | Value |
---|---|
Chip technology | V-IGBT |
Country of origin | Germany |
Current (A) | 400 A |
Dimensions (LxWxH) | 82x59x16 |
Features | Highly reliable spring contacts for electrical connectionsRobust and soft freewheeling diodes in CAL technologyUL recognised file no. E63532 |
Housing | MiniSKiiP II 3 |
Product Status | In Production New |
Product line | MiniSKiiP |
Technology | IGBT |
Topology | Half-Bridge |
Type | MiniSKiiP II 3 |
Variant | Standard lid and Wacker P12 |
Voltage (V) | 1200 V |
General specifications
Characteristic | Value |
---|---|
Proposition 65 | Cancer and Reproductive Harm |