Semikron Danfoss logo

25241220M20

SKiiP39GB12VV1-M20

MiniSKiiP II 3

Product specifications

Characteristic
Value
Chip technologyV-IGBT
Country of originGermany
Current (A)400 A
Dimensions (LxWxH)82x59x16
FeaturesHighly reliable spring contacts for electrical connectionsRobust and soft freewheeling diodes in CAL technologyUL recognised file no. E63532
HousingMiniSKiiP II 3
Product StatusIn Production New
Product lineMiniSKiiP
TechnologyIGBT
TopologyHalf-Bridge
TypeMiniSKiiP II 3
VariantStandard lid
Voltage (V)1200 V

General specifications

Characteristic
Value
Proposition 65Cancer and Reproductive Harm