Semikron Danfoss logo

L5064103

SKiiP3 Parallelboard 2-fach

SKiiP Accessories

Product specifications

Characteristic
Value
Chip technology-
Country of originItaly
FeaturesDriving 2 SKiiP in parallel for higher load currentThe controller drives 2 SKiiP3 subsystems through one interfaceShort pulse suppression and extensionGeneration of dominant dead time for all paralleled SKiiP3F-Option board can be easily mountedDetection and handling of error signals from paralleled SKiiP3Handling of analogue signals from paralleled SKiiP3Monitoring of internal generated supply voltagesCan be mounted using M4 metal screwsCoated with varnishClimate class acc. to IEC60721-3-3: 3K3Protection level acc. to IEC 60529: IP00
HousingSKiiP Accessories
Legacy part numberL5064103
Product lineSKiiP Accessories
Product StatusIn Production
TechnologySKiiP Utilities
TopologyNo switches
TypeSKiiP Accessories
Typical applicationsParalleling of 2 GB type SKiiP3Using one controller for driving all paralleled SKiiP3

General specifications

Characteristic
Value
Gross weight0.1 Kilogram
Net weight0.1 Kilogram
Proposition 65Cancer and Reproductive Harm