
25230770M21
SKiiP16NEL16V1-M21
MiniSKiiP II 1
Product specifications
Characteristic | Value |
---|---|
Country of origin | Germany |
Current (A) | 50 A |
Dimensions (LxWxH) | 42x40x16 |
Features | UL recognised: File no. E63532Highly reliable spring contacts for electrical connectionsRobust and soft freewheeling diodes in CAL technology |
Housing | MiniSKiiP II 1 |
Product Status | In Production New |
Product line | MiniSKiiP |
Surge current (A) | 75 A |
Technology | IGBT |
Type | MiniSKiiP II 1 |
Variant | Standard lid and Wacker P12 |
Voltage (V) | 650 V |
General specifications
Characteristic | Value |
---|---|
Proposition 65 | Cancer and Reproductive Harm |