Semikron Danfoss logo

25232860M21

SKiiP12NAB12T4V10-M21

MiniSKiiP II 1, Standard lid and Wacker P12

Product specifications

Characteristic
Value
Product StatusIn Production
Country of originGermany
Current (A)15 A
Voltage (V)1200 V
TopologyCIB
Product lineMiniSKiiP
HousingMiniSKiiP II 1
Dimensions (LxWxH)42x40x16
TechnologyIGBT
Chip technologyIGBT 4 (Trench)
FeaturesTrench 4 IGBTsRobust and soft switching freewheeling diodes in CAL technologyHighly reliable spring contacts for electrical connectionsUL recognized: File no. E63532
Typical applicationsInverter up to 12 kVATypical motor power 5,5 kW
VariantStandard lid and Wacker P12
Variant DescriptionThe SKiiP12NAB12T4V10-M21 is a 1200 V IGBT module and comes with a standard 6.5mm height lid and pre-applied silicone-based thermal paste Wacker P12 (λ=0.8 W/mK).
Variant Short DescriptionModule + Standard Pressure Lid + Thermal Paste Wacker P12
Variants<a href="/products/p/skiip12nab12t4v10-m00-25232860m00">SKiiP12NAB12T4V10-M00</a><a href="/products/p/skiip12nab12t4v10-m01-25232860m01">SKiiP12NAB12T4V10-M01</a><a href="/products/p/skiip12nab12t4v10-m10-25232860m10">SKiiP12NAB12T4V10-M10</a><a href="/products/p/skiip12nab12t4v10-m11-25232860m11">SKiiP12NAB12T4V10-M11</a><a href="/products/p/skiip12nab12t4v10-m20-25232860m20">SKiiP12NAB12T4V10-M20</a><a href="/products/p/skiip12nab12t4v10-m21-25232860m21">SKiiP12NAB12T4V10-M21</a><a href="/products/p/skiip12nab12t4v10-m25-25232860m25">SKiiP12NAB12T4V10-M25</a>

General specifications

Characteristic
Value
Gross weight0.04 Kilogram
Net weight0.03 Kilogram
Proposition 65Cancer and Reproductive Harm