Semikron Danfoss logo

25232860M00

SKiiP12NAB12T4V10-M00

MiniSKiiP II 1, No accessory

Product specifications

Characteristic
Value
Product StatusIn Production
Country of originSlovakia
Current (A)15 A
Voltage (V)1200 V
TopologyCIB
Product lineMiniSKiiP
HousingMiniSKiiP II 1
Dimensions (LxWxH)42x40x16
TechnologyIGBT
Chip technologyIGBT 4 (Trench)
FeaturesTrench 4 IGBTsRobust and soft switching freewheeling diodes in CAL technologyHighly reliable spring contacts for electrical connectionsUL recognized: File no. E63532
Typical applicationsInverter up to 12 kVATypical motor power 5,5 kW

General specifications

Characteristic
Value
Gross weight0.04 Kilogram
Net weight0.03 Kilogram
Proposition 65Cancer and Reproductive Harm

Variant information

Characteristic
Value
VariantNo accessory
Variant DescriptionThe SKiiP12NAB12T4V10-M00 is a 1200 V IGBT module and comes as bare module without pre-applied thermal paste or lid ideal for custom assembly processes.
Variant Short DescriptionBare module without pre-applied TIM or lid
Variants<a href="/products/p/skiip12nab12t4v10-m00-25232860m00">SKiiP12NAB12T4V10-M00</a><a href="/products/p/skiip12nab12t4v10-m01-25232860m01">SKiiP12NAB12T4V10-M01</a><a href="/products/p/skiip12nab12t4v10-m10-25232860m10">SKiiP12NAB12T4V10-M10</a><a href="/products/p/skiip12nab12t4v10-m11-25232860m11">SKiiP12NAB12T4V10-M11</a><a href="/products/p/skiip12nab12t4v10-m20-25232860m20">SKiiP12NAB12T4V10-M20</a><a href="/products/p/skiip12nab12t4v10-m21-25232860m21">SKiiP12NAB12T4V10-M21</a><a href="/products/p/skiip12nab12t4v10-m25-25232860m25">SKiiP12NAB12T4V10-M25</a>