Semikron Danfoss logo

25232410M10

SKiiP03NEC066V3-M10

MiniSKiiP II 0, Slim lid M10

Product specifications

Characteristic
Value
Product StatusIn Production
Country of originSlovakiaGermany
Current (A)15 A
Voltage (V)600 V
TopologyCI
Product lineMiniSKiiP
HousingMiniSKiiP II 0
Dimensions (LxWxH)34x31x16
TechnologyIGBT
Chip technologyIGBT 3 (Trench)
FeaturesTrench IGBTsRobust and soft freewheeling diodes in CAL technologyHighly reliable spring contacts for electrical connectionsUL recognised file no. E63532
Typical applicationsInverter up to 5,6 kVATypical motor power 3,0 kW

General specifications

Characteristic
Value
Gross weight0.023 Kilogram
Net weight0.02 Kilogram
Proposition 65Cancer and Reproductive Harm

Variant information

Characteristic
Value
VariantSlim lid M10
Variant DescriptionThe SKiiP03NEC066V3-M10 is a 600 V IGBT module and comes with a 2.8mm height slim pressure lid for compact layouts.
Variant Short DescriptionModule + Slim Pressure Lid
Variants<a href="/products/p/skiip03nec066v3-m00-25232410m00">SKiiP03NEC066V3-M00</a><a href="/products/p/skiip03nec066v3-m01-25232410m01">SKiiP03NEC066V3-M01</a><a href="/products/p/skiip03nec066v3-m10-25232410m10">SKiiP03NEC066V3-M10</a><a href="/products/p/skiip03nec066v3-m11-25232410m11">SKiiP03NEC066V3-M11</a><a href="/products/p/skiip03nec066v3-m20-25232410m20">SKiiP03NEC066V3-M20</a><a href="/products/p/skiip03nec066v3-m21-25232410m21">SKiiP03NEC066V3-M21</a><a href="/products/p/skiip03nec066v3-m25-25232410m25">SKiiP03NEC066V3-M25</a>