
25238000M01
SKiiP 39MLI07E3V1-M01
MiniSKiiP II 3, Wacker P12
25238000M01
Product specifications
Characteristic | Value |
|---|---|
| Product Status | In Production New |
| Country of origin | Germany |
| Current (A) | 200 A |
| Voltage (V) | 650 V |
| Topology | 3-Level |
| Product line | MiniSKiiP |
| Housing | MiniSKiiP II 3 |
| Dimensions (LxWxH) | 82x59x16 |
| Technology | IGBT |
| Chip technology | IGBT 3 (Trench) |
| Features | 650V Trench IGBTsRobust and soft diodes in CAL technologyHighly reliable spring contacts for electrical connectionsUL recognised: File no. E63532NTC T-Sensor |
| Typical applications | Uninterruptible power supplies (UPS)Solar inverters |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 0.1 Kilogram |
| Net weight | 0.082 Kilogram |
| Proposition 65 | Cancer and Reproductive Harm |
Variant information
Characteristic | Value |
|---|---|
| Variant | Wacker P12 |
| Variant Description | The SKiiP 39MLI07E3V1-M01 is a 650 V IGBT module and comes with pre-applied thermal paste Wacker P12 (λ=0.8 W/mK). Wacker P12 is a silicone-based thermal paste with optimized thickness and honeycomb print, enhancing heat dissipation. |
| Variant Short Description | Module + Thermal Paste Wacker P12 |
| Variants | <a href="/products/p/skiip-39mli07e3v1-m00-25238000m00">SKiiP 39MLI07E3V1-M00</a><a href="/products/p/skiip-39mli07e3v1-m01-25238000m01">SKiiP 39MLI07E3V1-M01</a><a href="/products/p/skiip-39mli07e3v1-m10-25238000m10">SKiiP 39MLI07E3V1-M10</a><a href="/products/p/skiip-39mli07e3v1-m11-25238000m11">SKiiP 39MLI07E3V1-M11</a><a href="/products/p/skiip-39mli07e3v1-m20-25238000m20">SKiiP 39MLI07E3V1-M20</a><a href="/products/p/skiip-39mli07e3v1-m21-25238000m21">SKiiP 39MLI07E3V1-M21</a><a href="/products/p/skiip-39mli07e3v1-m25-25238000m25">SKiiP 39MLI07E3V1-M25</a> |