Semikron Danfoss logo

25238000M00

SKiiP 39MLI07E3V1-M00

MiniSKiiP II 3, No accessory

Product specifications

Characteristic
Value
Chip technologyIGBT 3 (Trench)
Country of originGermany
Current (A)200 A
Dimensions (LxWxH)82x59x16
Features650V Trench IGBTsRobust and soft diodes in CAL technologyHighly reliable spring contacts for electrical connectionsUL recognised: File no. E63532NTC T-Sensor
HousingMiniSKiiP II 3
Product lineMiniSKiiP
Product StatusIn Production New
TechnologyIGBT
Topology3-Level
TypeMiniSKiiP II 3
Typical applicationsUninterruptible power supplies (UPS)Solar inverters
VariantNo accessory
Variant DescriptionThe SKiiP 39MLI07E3V1-M00 is a 650 V IGBT module and comes as bare module without pre-applied thermal paste or lid ideal for custom assembly processes.
Variant Short DescriptionBare module without pre-applied TIM or lid
Voltage (V)650 V

General specifications

Characteristic
Value
Gross weight0.1 Kilogram
Net weight0.082 Kilogram
Proposition 65Cancer and Reproductive Harm