Semikron Danfoss logo

25241221M15

SKiiP 39GB12E4V1-M15

MiniSKiiP II 3, Slim lid and HPTP

Product specifications

Characteristic
Value
Product StatusIn Production New
Country of originSlovakia
Current (A)400 A
Voltage (V)1200 V
TopologyHalf-Bridge
Product lineMiniSKiiP
HousingMiniSKiiP II 3
Dimensions (LxWxH)82x59x16
TechnologyIGBT
Chip technologyIGBT 4 (Trench)
FeaturesTrench 4 IGBT´sRobust and soft switching freewheeling diodes in CAL technologyHighly reliable spring contacts for electrical connectionsUL recognized file no. E63532

General specifications

Characteristic
Value
Gross weight0.094 Kilogram
Net weight0.076 Kilogram
Proposition 65Cancer and Reproductive Harm

Variant information

Characteristic
Value
VariantSlim lid and HPTP
Variant DescriptionThe SKiiP 39GB12E4V1-M15 is a 1200 V IGBT module and comes with a 2.8mm height slim pressure lid and pre-applied High Performance Thermal Paste (HPTP, λ=2.5 W/mK). HPTP is a silicone-based thermal paste that offers outstanding thermal performance and maximizes the module's output power or significantly increases the module lifetime.
Variant Short DescriptionModule + Slim Pressure Lid + High Performance Thermal Paste (HPTP)
Variants<a href="/products/p/skiip-39gb12e4v1-m00-25241221m00">SKiiP 39GB12E4V1-M00</a><a href="/products/p/skiip-39gb12e4v1-m01-25241221m01">SKiiP 39GB12E4V1-M01</a><a href="/products/p/skiip-39gb12e4v1-m10-25241221m10">SKiiP 39GB12E4V1-M10</a><a href="/products/p/skiip-39gb12e4v1-m15-25241221m15">SKiiP 39GB12E4V1-M15</a><a href="/products/p/skiip-39gb12e4v1-m20-25241221m20">SKiiP 39GB12E4V1-M20</a><a href="/products/p/skiip-39gb12e4v1-m21-25241221m21">SKiiP 39GB12E4V1-M21</a><a href="/products/p/skiip-39gb12e4v1-m25-25241221m25">SKiiP 39GB12E4V1-M25</a>