
25241221M00
SKiiP 39GB12E4V1-M00
MiniSKiiP II 3, No accessory
25241221M00
Product specifications
Characteristic | Value |
|---|---|
| Product Status | In Production New |
| Country of origin | Germany |
| Current (A) | 400 A |
| Voltage (V) | 1200 V |
| Topology | Half-Bridge |
| Product line | MiniSKiiP |
| Housing | MiniSKiiP II 3 |
| Dimensions (LxWxH) | 82x59x16 |
| Technology | IGBT |
| Chip technology | IGBT 4 (Trench) |
| Features | Trench 4 IGBT´sRobust and soft switching freewheeling diodes in CAL technologyHighly reliable spring contacts for electrical connectionsUL recognized file no. E63532 |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 0.094 Kilogram |
| Net weight | 0.076 Kilogram |
| Proposition 65 | Cancer and Reproductive Harm |
Variant information
Characteristic | Value |
|---|---|
| Variant | No accessory |
| Variant Description | The SKiiP 39GB12E4V1-M00 is a 1200 V IGBT module and comes as bare module without pre-applied thermal interface material or lid, ideal for custom assembly processes. |
| Variant Short Description | Bare module without pre-applied TIM or lid |
| Variants | <a href="/products/p/skiip-39gb12e4v1-m00-25241221m00">SKiiP 39GB12E4V1-M00</a><a href="/products/p/skiip-39gb12e4v1-m01-25241221m01">SKiiP 39GB12E4V1-M01</a><a href="/products/p/skiip-39gb12e4v1-m10-25241221m10">SKiiP 39GB12E4V1-M10</a><a href="/products/p/skiip-39gb12e4v1-m15-25241221m15">SKiiP 39GB12E4V1-M15</a><a href="/products/p/skiip-39gb12e4v1-m20-25241221m20">SKiiP 39GB12E4V1-M20</a><a href="/products/p/skiip-39gb12e4v1-m21-25241221m21">SKiiP 39GB12E4V1-M21</a><a href="/products/p/skiip-39gb12e4v1-m25-25241221m25">SKiiP 39GB12E4V1-M25</a> |