Semikron Danfoss logo

25232770M00

SKiiP 39GA12T4V1-M00

MiniSKiiP II 3

Product specifications

Characteristic
Value
Chip technologyIGBT 4 (Trench)
Country of originGermany
Current (A)150 A
Dimensions (LxWxH)82x59x16
FeaturesTrench 4 IGBTsUL recognized: File no. E63532Highly reliable spring contacts for electrical connectionsRobust and soft switching freewheeling diodes in CAL technology
HousingMiniSKiiP II 3
Product StatusIn Production New
Product lineMiniSKiiP
TechnologyIGBT
TopologySingle Switch
TypeMiniSKiiP II 3
VariantNo accessory
Voltage (V)1200 V

General specifications

Characteristic
Value
Proposition 65Cancer and Reproductive Harm