Semikron Danfoss logo

25231020M25

SKiiP 39ATB16V2-M25

MiniSKiiP II 3, Standard lid and HPTP

Product specifications

Characteristic
Value
Current (A)129 A
Dimensions (LxWxH)82x59x16
FeaturesFast Trench IGBTsRobust and soft switching freewheeling diodes in CAL technologyHighly reliable spring contacts for electrical connectionsUL recognized file no. E63532
HousingMiniSKiiP II 3
Product lineMiniSKiiP
Product StatusIn Production New
Surge current (A)1500 A
TechnologyBridge
TopologyRectifier
TypeMiniSKiiP II 3
VariantStandard lid and HPTP
Voltage (V)1600 V

General specifications

Characteristic
Value
Gross weight0.1 Kilogram
Net weight0.082 Kilogram
Proposition 65Cancer and Reproductive Harm