
25230180M10
SKiiP 39ANB16V1-M10
MiniSKiiP II 3, Slim lid M10
25230180M10
Product specifications
Characteristic | Value |
|---|---|
| Country of origin | Germany |
| Current (A) | 124 A |
| Dimensions (LxWxH) | 82x59x16 |
| Features | Fast Trench IGBTsRobust and soft freewheeling diodes in CAL technologyHighly reliable spring contacts for electrical connectionsUL recognised file no. E63532 |
| Housing | MiniSKiiP II 3 |
| Product line | MiniSKiiP |
| Product Status | In Production |
| Surge current (A) | 1600 A |
| Technology | Bridge |
| Topology | Rectifier |
| Type | MiniSKiiP II 3 |
| Typical applications | Input bridge for Inverter up to 45 kVA |
| Variant | Slim lid M10 |
| Variant Description | The SKiiP 39ANB16V1-M10 is a 1600 V Bridge module and comes with a 2.8mm height slim pressure lid for compact layouts. |
| Variant Short Description | Module + Slim Pressure Lid |
| Voltage (V) | 1600 V |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 0.1 Kilogram |
| Net weight | 0.082 Kilogram |
| Proposition 65 | Cancer and Reproductive Harm |