
25230190M15
SKiiP 39AHB16V1-M15
MiniSKiiP II 3, Slim lid and HPTP
25230190M15
Product specifications
Characteristic | Value |
|---|---|
| Product Status | In Production |
| Country of origin | ChinaGermany |
| Current (A) | 121 A |
| Voltage (V) | 1600 V |
| Topology | Rectifier |
| Product line | MiniSKiiP |
| Housing | MiniSKiiP II 3 |
| Dimensions (LxWxH) | 82x59x16 |
| Technology | Bridge |
| Features | Fast Trench IGBTsRobust and soft freewheeling diodes in CAL technologyHighly reliable spring contacts for electrical connectionsUL recognised file no. E63532 |
| Typical applications | Input bridge for inverter up to 45 kVA |
| Surge current (A) | 1250 A |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 0.1 Kilogram |
| Net weight | 0.082 Kilogram |
| Proposition 65 | Cancer and Reproductive Harm |
Variant information
Characteristic | Value |
|---|---|
| Variant | Slim lid and HPTP |
| Variant Description | The SKiiP 39AHB16V1-M15 is a 1600 V Bridge module and comes with a 2.8mm height slim pressure lid and pre-applied High Performance Thermal Paste (HPTP, λ=2.5 W/mK). HPTP is a silicone-based thermal paste that offers outstanding thermal performance and maximizes the module's output power or significantly increases the module lifetime. |
| Variant Short Description | Module + Slim Pressure Lid + High Performance Thermal Paste (HPTP) |
| Variants | <a href="/products/p/skiip-39ahb16v1-m00-25230190m00">SKiiP 39AHB16V1-M00</a><a href="/products/p/skiip-39ahb16v1-m01-25230190m01">SKiiP 39AHB16V1-M01</a><a href="/products/p/skiip-39ahb16v1-m10-25230190m10">SKiiP 39AHB16V1-M10</a><a href="/products/p/skiip-39ahb16v1-m11-25230190m11">SKiiP 39AHB16V1-M11</a><a href="/products/p/skiip-39ahb16v1-m15-25230190m15">SKiiP 39AHB16V1-M15</a><a href="/products/p/skiip-39ahb16v1-m20-25230190m20">SKiiP 39AHB16V1-M20</a><a href="/products/p/skiip-39ahb16v1-m21-25230190m21">SKiiP 39AHB16V1-M21</a><a href="/products/p/skiip-39ahb16v1-m25-25230190m25">SKiiP 39AHB16V1-M25</a> |