
25231000M20
SKiiP 39AC12T4V21-M20
MiniSKiiP II 3, Standard lid
25231000M20
Product specifications
Characteristic | Value |
|---|---|
| Product Status | In Production New |
| Country of origin | ChinaGermany |
| Current (A) | 150 A |
| Voltage (V) | 1200 V |
| Topology | Sixpack |
| Product line | MiniSKiiP |
| Housing | MiniSKiiP II 3 |
| Dimensions (LxWxH) | 82x59x16 |
| Technology | IGBT |
| Chip technology | IGBT 4 (Trench) |
| Features | Trench 4 IGBTsRobust and soft freewheeling diodes in CAL technologyHighly reliable spring contacts for electrical connectionsUL recognised: File no. E63532Insulated by Si3N4 (Silicon Nitride) AMB (Active Metal Brazed) ceramic substrate for optimized thermal performance |
| Typical applications | Inverter up to 50 kVATypical motor power 30 kW |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 0.1 Kilogram |
| Net weight | 0.082 Kilogram |
| Proposition 65 | Cancer and Reproductive Harm |
Variant information
Characteristic | Value |
|---|---|
| Variant | Standard lid |
| Variant Description | The SKiiP 39AC12T4V21-M20 is a 1200 V IGBT module and comes with a standard 6.5mm height lid offering proven performance in a classic housing design. |
| Variant Short Description | Module + Standard Pressure Lid |
| Variants | <a href="/products/p/skiip-39ac12t4v21-m01-25231000m01">SKiiP 39AC12T4V21-M01</a><a href="/products/p/skiip-39ac12t4v21-m05-25231000m05">SKiiP 39AC12T4V21-M05</a><a href="/products/p/skiip-39ac12t4v21-m15-25231000m15">SKiiP 39AC12T4V21-M15</a><a href="/products/p/skiip-39ac12t4v21-m20-25231000m20">SKiiP 39AC12T4V21-M20</a><a href="/products/p/skiip-39ac12t4v21-m25-25231000m25">SKiiP 39AC12T4V21-M25</a> |