
25231000M05
SKiiP 39AC12T4V21-M05
MiniSKiiP II 3, HPTP
Product specifications
Characteristic | Value |
|---|---|
| Chip technology | IGBT 4 (Trench) |
| Current (A) | 150 A |
| Dimensions (LxWxH) | 82x59x16 |
| Features | Trench 4 IGBTsUL recognised: File no. E63532Highly reliable spring contacts for electrical connectionsInsulated by Si3N4 (Silicon Nitride) AMB (Active Metal Brazed) ceramic substrate for optimized thermal performanceRobust and soft freewheeling diodes in CAL technology |
| Housing | MiniSKiiP II 3 |
| Product line | MiniSKiiP |
| Product Status | In Production New |
| Technology | IGBT |
| Topology | Sixpack |
| Type | MiniSKiiP II 3 |
| Typical applications | Inverter up to 50 kVATypical motor power 30 kW |
| Variant | HPTP |
| Voltage (V) | 1200 V |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 0.1 Kilogram |
| Net weight | 0.082 Kilogram |
| Proposition 65 | Cancer and Reproductive Harm |