Semikron Danfoss logo

25230940M20

SKiiP 39AC126V20-M20

MiniSKiiP II 3

Product specifications

Characteristic
Value
Chip technologyIGBT 3 (Trench)
Country of originGermany
Current (A)140 A
Dimensions (LxWxH)82x59x16
FeaturesHighly reliable spring contacts for electrical connectionsFast Trench IGBT´sRobust and soft freewheeling diodes in CAL technologyUL recognised file no. E63532
HousingMiniSKiiP II 3
Product StatusIn Production
Product lineMiniSKiiP
TechnologyIGBT
TopologySixpack
TypeMiniSKiiP II 3
VariantStandard lid
Voltage (V)1200 V

General specifications

Characteristic
Value
Proposition 65Cancer and Reproductive Harm