Semikron Danfoss logo

25230550M01

SKiiP 39AC126V2-M01

MiniSKiiP II 3, Wacker P12

Product specifications

Characteristic
Value
Product StatusIn Production
Country of originChinaSlovakia
Current (A)140 A
Voltage (V)1200 V
TopologySixpack
Product lineMiniSKiiP
HousingMiniSKiiP II 3
Dimensions (LxWxH)82x59x16
TechnologyIGBT
Chip technologyIGBT 3 (Trench)
FeaturesFast Trench IGBTsRobust and soft freewheeling diodes in CAL technologyHighly reliable spring contacts for electrical connectionsUL recognised file no. E63532
Typical applicationsInverter up to 45 kVATypical motor power 30 kW

General specifications

Characteristic
Value
Gross weight0.1 Kilogram
Net weight0.082 Kilogram
Proposition 65Cancer and Reproductive Harm

Variant information

Characteristic
Value
VariantWacker P12
Variant DescriptionThe SKiiP 39AC126V2-M01 is a 1200 V IGBT module and comes with pre-applied thermal paste Wacker P12 (λ=0.8 W/mK). Wacker P12 is a standard silicone-based thermal paste which has been adjusted to the respective module in terms of layer thickness
Variant Short DescriptionModule + Thermal Paste Wacker P12
Variants<a href="/products/p/skiip-39ac126v2-m00-25230550m00">SKiiP 39AC126V2-M00</a><a href="/products/p/skiip-39ac126v2-m01-25230550m01">SKiiP 39AC126V2-M01</a><a href="/products/p/skiip-39ac126v2-m10-25230550m10">SKiiP 39AC126V2-M10</a><a href="/products/p/skiip-39ac126v2-m11-25230550m11">SKiiP 39AC126V2-M11</a><a href="/products/p/skiip-39ac126v2-m20-25230550m20">SKiiP 39AC126V2-M20</a><a href="/products/p/skiip-39ac126v2-m21-25230550m21">SKiiP 39AC126V2-M21</a>