
25230650M10
SKiiP 38NAB066V1-M10
MiniSKiiP II 3
Product specifications
Characteristic | Value |
---|---|
Chip technology | IGBT 3 (Trench) |
Country of origin | Germany |
Current (A) | 100 A |
Dimensions (LxWxH) | 82x59x16 |
Features | Trench IGBTsHighly reliable spring contacts for electrical connectionsRobust and soft freewheeling diodes in CAL technologyUL recognised file no. E63532 |
Housing | MiniSKiiP II 3 |
Product Status | In Production |
Product line | MiniSKiiP |
Technology | IGBT |
Topology | CIB |
Type | MiniSKiiP II 3 |
Typical applications | Typical motor power 11 kWInverter up to 22 kVA |
Variant | Slim lid M10 |
Voltage (V) | 600 V |
General specifications
Characteristic | Value |
---|---|
Proposition 65 | Cancer and Reproductive Harm |