Semikron Danfoss logo

25241719M00

SKiiP 38GB17E4V1-M00

MiniSKiiP II 3

Product specifications

Characteristic
Value
Chip technologyIGBT 3 (Trench)
Current (A)300 A
Dimensions (LxWxH)82x59x16
FeaturesUL recognised: File no. E63532NTC T-SensorHighly reliable spring contacts for electrical connectionsTrench IGBTsRobust and soft freewheeling diodes in CAL technology
HousingMiniSKiiP II 3
Product lineMiniSKiiP
Product StatusIn Production New
TechnologyIGBT
TopologyHalf-Bridge
TypeMiniSKiiP II 3
VariantNo accessory
Voltage (V)1700 V

General specifications

Characteristic
Value
Gross weight0.1 Kilogram
Net weight0.082 Kilogram
Proposition 65Cancer and Reproductive Harm