Semikron Danfoss logo

25241218M01

SKiiP 38GB12T7V1-M01

MiniSKiiP II 3, Wacker P12

Product specifications

Characteristic
Value
Chip technologyIGBT T7
Country of originGermany
Current (A)300 A
Dimensions (LxWxH)82x59x16
Features1200V Generation 7 IGBTs (T7)UL recognized: File no. E63532NTC T-SensorHighly reliable spring contacts for electrical connectionsRobust and soft switching freewheeling diodes in CAL technology
HousingMiniSKiiP II 3
Product lineMiniSKiiP
Product StatusIn Production New
TechnologyIGBT
TopologyHalf-Bridge
TypeMiniSKiiP II 3
VariantWacker P12
Voltage (V)1200 V

General specifications

Characteristic
Value
Gross weight0.1 Kilogram
Net weight0.082 Kilogram
Proposition 65Cancer and Reproductive Harm