
25240719M01
SKiiP 38GB07E3V1-M01
MiniSKiiP II 3
Product specifications
Characteristic | Value |
---|---|
Chip technology | IGBT 3 (Trench) |
Country of origin | Germany |
Current (A) | 300 A |
Dimensions (LxWxH) | 82x59x16 |
Features | UL recognised: File no. E63532Robust and soft diodes in CAL technologyNTC T-Sensor650V Trench IGBTsHighly reliable spring contacts for electrical connections |
Housing | MiniSKiiP II 3 |
Product Status | In Production New |
Product line | MiniSKiiP |
Technology | IGBT |
Topology | Half-Bridge |
Type | MiniSKiiP II 3 |
Variant | Wacker P12 |
Voltage (V) | 650 V |
General specifications
Characteristic | Value |
---|---|
Proposition 65 | Cancer and Reproductive Harm |