Semikron Danfoss logo

25241239M20

SKiiP 38GAL12E4V1-M20

MiniSKiiP II 3, Standard lid

Product specifications

Characteristic
Value
Chip technologyIGBT 4 (Trench)
Country of originGermany
Current (A)300 A
Dimensions (LxWxH)82x59x16
FeaturesTrench 4 IGBTsRobust and soft switching freewheeling diodes in CAL technologyHighly reliable spring contacts for electrical connectionsUL recognized: File no. E63532NTC T-Sensor
HousingMiniSKiiP II 3
Product lineMiniSKiiP
Product StatusIn Production New
TechnologyIGBT
TopologyChopper/Booster
TypeMiniSKiiP II 3
VariantStandard lid
Voltage (V)1200 V

General specifications

Characteristic
Value
Gross weight0.1 Kilogram
Net weight0.082 Kilogram
Proposition 65Cancer and Reproductive Harm