Semikron Danfoss logo

25231670M01

SKiiP 37NAB12T4V10-M01

MiniSKiiP II 3, Wacker P12

Product specifications

Characteristic
Value
Product StatusIn Production
Country of originGermany
Current (A)75 A
Voltage (V)1200 V
TopologyCIB
Product lineMiniSKiiP
HousingMiniSKiiP II 3
Dimensions (LxWxH)82x59x16
TechnologyIGBT
Chip technologyIGBT 4 (Trench)
FeaturesTrench 4 IGBTsRobust and soft switching freewheeling diodes in CAL technologyHighly reliable spring contacts for electrical connectionsUL recognized: File no. E63532
Typical applicationsInverter up to 36 kVATypical motor power 22 kW
VariantWacker P12
Variant DescriptionThe SKiiP 37NAB12T4V10-M01 is a 1200 V IGBT module and comes with pre-applied thermal paste Wacker P12 (λ=0.8 W/mK). Wacker P12 is a standard silicone-based thermal paste which has been adjusted to the respective module in terms of layer thickness
Variant Short DescriptionModule + Thermal Paste Wacker P12
Variants<a href="/products/p/skiip-37nab12t4v10-m00-25231670m00">SKiiP 37NAB12T4V10-M00</a><a href="/products/p/skiip-37nab12t4v10-m01-25231670m01">SKiiP 37NAB12T4V10-M01</a><a href="/products/p/skiip-37nab12t4v10-m05-25231670m05">SKiiP 37NAB12T4V10-M05</a><a href="/products/p/skiip-37nab12t4v10-m10-25231670m10">SKiiP 37NAB12T4V10-M10</a><a href="/products/p/skiip-37nab12t4v10-m11-25231670m11">SKiiP 37NAB12T4V10-M11</a><a href="/products/p/skiip-37nab12t4v10-m15-25231670m15">SKiiP 37NAB12T4V10-M15</a><a href="/products/p/skiip-37nab12t4v10-m20-25231670m20">SKiiP 37NAB12T4V10-M20</a><a href="/products/p/skiip-37nab12t4v10-m21-25231670m21">SKiiP 37NAB12T4V10-M21</a><a href="/products/p/skiip-37nab12t4v10-m25-25231670m25">SKiiP 37NAB12T4V10-M25</a>

General specifications

Characteristic
Value
Gross weight0.1 Kilogram
Net weight0.082 Kilogram
Proposition 65Cancer and Reproductive Harm